- NEW
FINGER-SPARE-UNIT 3CV
Part no.: 10.13.07.00535
Finger module spare unit for finger module mGrip
Industries: Food
| Shape | Compact Chevron tip |
| Number of folds | 3 |
| Weight | 39.9 (g) |
| Utilization design | mGrip |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 44.9 mm |
| H | 65 mm |
| L | 28.3 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Shape | Compact Chevron tip |
| Number of folds | 3 |
| Weight | 39.9 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


