Schmalz

Please try again later or contact your local contact person.

DI-PL 1432-3R18 O10O10 F FXP-FMP

Part no.: 10.01.38.00410

Sealing plate

Industries: Universal

Length L1432 (mm)
Width B128 (mm)
Arrangement3R18
Material typeFoam open, height 2 x 10 mm
Additional function area gripperFilter
Utilization designVacuum area gripping system FXP-FMP
Design Data
Attribute Value
L 1,432  mm
B 128  mm
H 20  mm
Technical Data
Attribute Value
Material type Foam open, height 2 x 10 mm
Additional function area gripper Filter
Arrangement suction cells 3 rows, 18 mm
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart