DI-PL 1432x131 5R18 ZYL-D6 N10SU
Part no.: 10.01.38.02867
Sealing plate (FXP/FMP/FXP-S/FMP-S)
Industries: Universal
| Length L | 1432 (mm) |
| Width B | 131 (mm) |
| Arrangement | 5R18 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 1,432 mm |
| B | 131 mm |
| H | 10.1 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement suction cells | 5 rows, 18 mm |
Documentation
Documentation
