SXT-CL X FIX 25 25 AL
Part no.: 10.07.13.00125
Clamp for Round Tooling
| Shape mounting elements | rigid |
| Shape | Cross shape |
| Width B | 35 (mm) |
| Length L | 90 (mm) |
| Material | Aluminum |
| Utilization design | Pipe 25 / 25 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 35 mm |
| d | 25 mm |
| d1 | 25 mm |
| G1 | M10-F |
| H | 35 mm |
| L | 90 mm |
| L2 | 31.5 mm |
| X1 | 27 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Aluminum |
| Shape | Cross shape |
| Shape mounting elements | FIX |
| Weight | 215 g |
| Product family | SXT |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
