SBB-24V-DC-ST/ABS-LUE SB
Part no.: 10.04.04.00320
Silencer box for reduction of the noise level
Utilization design | Blower SB |
Voltage DC | 24 V - DC |
Material | Steel / ABS |
Thread G1 | G2"-M |
Length L | 661 (mm) |
Width B | 586 (mm) |
Height H | 564 (mm) |
Design Data
Design Data

Attribute | Value |
---|---|
B | 586 mm |
B2 | 70 mm |
B3 | 193 mm |
d1 | 13.5 mm |
G1 | G2"-M |
G5 | M10-F |
H | 564 mm |
H1 | 611 mm |
H2 | 541 mm |
H3 | 53 mm |
H4 | 93 mm |
H5 | 103 mm |
L | 661 mm |
L1 | 801 mm |
L2 | 170 mm |
X1 | 420 mm |
Y1 | 420 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation