PFG 10 NBR-55 N004
Part no.: 10.01.01.00010
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 10 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 (Shore A) |
Design Data
Design Data

Attribute | Value |
---|---|
d | 4 mm |
d1 | 6 mm |
Dk | 8.7 mm |
Dmax(S) | 11.5 mm |
Ds | 10 mm |
H | 7.5 mm |
H2 | 2 mm |
H3 | 4 mm |
Z (Stroke) | 1.4 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction force (-600mbar) | 4 N |
Volume | 0.15 cm³ |
Workpiece radius min. (convex) | 12.5 mm |
Size | 10 |
Nipple family | N 004 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 0.3 g |
Product family | PFG |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.