EMVP 8 24V-DC 5/2 IMP
Part no.: 10.05.02.00165
Solenoid valve EMVP for vacuum, pneumatic pilot control
Industries: Universal
| Nominal size | 8 (mm) |
| Nominal flow at 0.1 bar | 11.3 (m³/h) |
| Voltage DC | 24 V - DC |
| Function valve | 5/2 multiway valve |
| Control valve | Impulse valve |
| Connection thread | G1/4"-F |
| Pressure range (operating pressure) [bar] | -0.95 ... 0.00 bar |
| Weight | 0.27 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 20 mm |
| B2 | 15.2 mm |
| d | 5.5 mm |
| G1 | G1/4"-F |
| G2 | G1/4"-F |
| G3 | G1/4"-F |
| G4 | M5-F |
| H | 172.7 mm |
| H2 | 86.3 mm |
| H3 | 40 mm |
| H4 | 21 mm |
| L | 40 mm |
| L1 | 45 mm |
| X1 | 30 mm |
| Y1 | 20 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nominal size | 8 mm |
| Control valve | Impulse valve |
| Nominal flow at 0.1 bar | 11.3 m³/h |
| Nominal flow at 0.1 bar | 189 l/min |
| Pressure range (operating pressure) [bar] | -0.95 ... 0.00 bar |
| Power consumption DC | 3.1 W |
| Voltage DC | 24 V - DC |
| Closing time | 11 ms |
| Weight | 0.27 kg |
| Product family | EMVP |
Circuit diagram
Circuit diagram
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

