Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Show category
The video demonstrates the pick and place of corn in husks using the finger gripper mGrip. The gripper adapts to bulky items with rough exterior and grips them securely. Despite rough textures or rolling tendencies, the system enables stable placement with precision.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.