
: 10.01.27.01970
Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring
Suction rate (max.) | 21 (m³/h) |
Voltage at 50 Hz | 230 / 400 V AC3 |
Rated power at 50 Hz | 0.75 (kW) |
Reservoir volume | 30 (l) |
Highest clamping force due to powerful vacuum pump with over 90% vacuum
Maximum safety through monitoring of operating vacuum and fill level with visual and audible warning devices incl. integration into the machine control system
Automatic emergency stop function protects the pump from suctioned liquids
Fast emptying due to compressed air connection
Optimum vacuum value with minimum energy consumption thanks to adjustable energy-saving function
The matching documentation for this product is available in this section.
Documents | Language |
---|---|
English |
: 10.01.27.01970
Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring
Suction rate (max.) | 21 (m³/h) |
Voltage at 50 Hz | 230 / 400 V AC3 |
Rated power at 50 Hz | 0.75 (kW) |
Reservoir volume | 30 (l) |
: 10.01.27.01971
Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring
Suction rate (max.) | 40 (m³/h) |
Voltage at 50 Hz | 230 / 400 V AC3 |
Rated power at 50 Hz | 1.1 (kW) |
Reservoir volume | 80 (l) |
: 10.01.27.01972
Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring
Suction rate (max.) | 63 (m³/h) |
Voltage at 50 Hz | 230 / 400 V AC3 |
Rated power at 50 Hz | 1.5 (kW) |
Reservoir volume | 80 (l) |
: 10.01.27.01969
Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring
Suction rate (max.) | 10 (m³/h) |
Voltage at 50 Hz | 230 / 400 V AC3 |
Rated power at 50 Hz | 0.37 (kW) |
Reservoir volume | 30 (l) |