Clamping Equipment for Metal and Plastic Processing

The modular vacuum clamping systems from Schmalz can be used universally on all CNC machining centres for metalworking. Adaptation works on T-slot tables, zero point clamping systems or pre-fixing in a vice.
 

Clamping Systems Matrix Plate

  • Clamping system made of high-strength aluminum
  • For clamping flat components
  • Basis of the modular system for metalworking

Innospann Systems for Metal and Plastic Processing

  • Vacuum clamping system consisting of steel plate and aluminium vacuum blocks
  • For the production of breakthroughs and 5-axis machining
  • Enhancement for the Schmalz Matrix-Plate

Clamping Systems Schmalz FlexMat

  • Elastomer mat with several suction points
  • Enables vacuum clamping with partial occupancy
  • Extension of the modular system to matrix plate and steel plate