Schmalz

Adapter-Plates Innospann ISST-MPL and Elastomer Mats FlexMat SFM

Steel-Plate and Flexmat for use on Matrix-Plate MPL

Go directly to the products

The modular system for use on the Matrix-Plate MPL can be retrofitted as required

Honeycomb structure of the suction points to increase the usable area for maximum vacuum clamping force

Milling at partial occupancy due to numerous vacuum chambers with integrated flow resistors

FlexMat optimized for production of cutouts and inexpensive and quickly replaceable in case of wear

Elastomer surface with special support withstands strongest lateral forces

Design
  • Vacuum blocks ISBL made of aluminum (1) with double seal and magnetic pre-fixation on the Steel-Plate
  • Schmalz FlexMat SFM (2) for use directly on the Steel-Plate
  • Sealing magnets (3) for unused vacuum openings when used with vacuum blocks ISBL
  • Steel-Plate with vacuum openings (4)
  • Matrix-Plate MPL (5) as basic unit of the modular clamping system
Technical Data
  • Steel-Plate ISST and elastomer mat with honeycomb suction points for metal and plastic processing
  • Extension for the clamping system Matrix-Plate MPL
  • For the production of cutouts
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Length L
Width B
Industry sector

1 - 4 from 4 results

ISST-MPL 300x200x3 SFM

Part no.: 10.01.28.00021

Steelplate for use with Matrix-Plate

Length L300 (mm)
Width B200 (mm)
Height H3 (mm)
TypeSFM
ISST-MPL 600x400x3 SFM

Part no.: 10.01.28.00023

Steelplate for use with Matrix-Plate

Length L600 (mm)
Width B400 (mm)
Height H3 (mm)
TypeSFM
ISST-MPL 400x300x3 SFM

Part no.: 10.01.28.00022

Steelplate for use with Matrix-Plate

Length L400 (mm)
Width B300 (mm)
Height H3 (mm)
TypeSFM
SFM-298.5x198.5

Part no.: 10.01.28.00005

Elastomer mat for fixing workpieces

MaterialPlastics
Utilization designMatrix-Plate
Length L298.5 (mm)
Width B198.5 (mm)
Height H2.5 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart