VCBL-S6 125x75x110 S-360-15 TV+ME
Part no.: 10.01.12.04453
Vacuum block for SCM/Morbidelli console - Type 6
Dimension (LxW) | 125x75 |
Height H | 110 (mm) |
Arrangement | insertable 360°/15° |
Additional function vacuum block | Touch valve + diaphragm |
Applications | For machine tables Flexmatic, Start and Pilot further accessories are required |
Design Data
Design Data

Attribute | Value |
---|---|
B | 75 mm |
B1 | 144 mm |
H | 110 mm |
H1 | 147.5 mm |
H2 | 77 mm |
L | 125 mm |
L1 | 148.5 mm |
L2 | 104 mm |
R1 | 33 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Applications | For machine tables Flexmatic, Start and Pilot further accessories are required |
Documentation
Documentation