VCDR 135x25.5x6 VCBL
Part no.: 10.01.12.04560
Sealing frame (bottom)
Length L | 135 (mm) |
Width B | 25.5 (mm) |
Height H | 6 (mm) |
Utilization design | Vacuum block |
Design Data
Design Data
Attribute | Value |
---|---|
B | 25.5 mm |
H | 6 mm |
L | 135 mm |
Documentation
Documentation