
Part no.: 10.01.27.01831
Liquid separator for the separation and recirculation of liquids for use in vacuum systems
Length L | 431 (mm) |
Width B | 276 (mm) |
Height H | 615 (mm) |
Pressure range (operating pressure) [bar] | -1.00 ... 0.50 bar |
Function | automatic drain |
Communication | Profinet |
Actuation | Externally controlled |
Approval | UL/CSA |
Voltage | 24V - DC |
Weight | 15 (kg) |