Vacuum Units

Vacuum Units

Vacuum units are complete solutions with ejector, monitoring and control. The vacuum unit is used as a purely pneumatic vacuum supply with internal control. The vacuum unit turns off automatically due to the pneumatic control when the set vacuum value is reached while picking up a workpiece.

Advantages of vacuum units

  • Universal applications
  • High suction rate
  • Minimum compressed air consumption

Typical areas of application

  • “Stand-alone solution”, for example, for clamping and handling tasks

Vacuum Units in our online shop