Crane Systems and Jib Cranes

Aluminum Crane Systems and Jib Cranes that are designed specifically for your Vacuum Lifters

We have drawn on all of our experience and expertise as system manufacturers to create our Schmalz crane systems. Thanks to their consistently lightweight design, they are the perfect addition to your vacuum tube lifter Jumbo or vacuum lifting device VacuMaster. Whether as a jib crane or a crane system, the Schmalz modular system enables perfect integration into your working environment. Even as a stand-alone solution, the modern crane system provides numerous advantages for your benefit.

Product Inquiries:

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

The effort required with aluminium crane systems from Schmalz is significantly lower than with conventional crane systems made of steel. The user saves more than 60 percent of the force and can handle heavy loads effortlessly and safely. By using our crane systems, absences due to health problems are reduced and higher employee satisfaction can be achieve

Our experienced system consultants will be pleased to support you in designing a suitable crane system for your application and local conditions.

Documentation

Application

  • Flexible modular system for the assembly of individual crane solutions
  • Used in nearly all in-house handling and logistics processes

Product Highlights

  • Optimally adjustable to the nominal lift capacity of the tube lifter or lifting device
  • Outstanding low-friction operation and low moving mass
  • High-quality wear-resistant components
  • Modern design with anodized surfaces
  • Speeds up working processes and enables high-precision positioning
  • Supports ergonomic operation while reducing strain on workers

Crane Systems – The Easy Way.

Aluminum Bridge Cranes

  • Installation on ceiling or portal construction
  • Lift capacity up to 1,200 kg

Column-Mounted Jib Cranes

  • Fitted with anchors for floor mounting
  • Lift capacity up to 1,000 kg
  • Optionally available with mobile base plate (lift capacity up to 200 kg)

Column-Mounted Jib Cranes with Chain Hoist Online

  • Maximum load: 125 - 500 kg
  • Overall height: 3130 - 3635 mm
  • Lower edge jib: 2600 mm
  • Jib length: 3000 - 5000 mm

Wall-Mounted Jib Cranes

  • Mounted using a wall bracket or clasp bracket
  • Lift capacity up to 1,000 kg

Chain hoists

  • Sturdy chain hoist with limit switch
  • Lift capacity up to 2,500 kg
  • Standard lifting height of 3,000 mm
  • CSA certified for USA and Canada