Column-Mounted Jib Cranes

Product Inquiries

We would be happy to help you design a crane.

Product Inquiry

Jib cranes from Schmalz are very versatile in their use and can be combined with many lifting devices such as chain hoists, rope hoists, rope balancers or vacuum lifting devices. In combination with one of our lifting aids, Schmalz pillar-mounted slewing cranes form complete systems ready for connection. In this way, our cranes support a large number of manual handling tasks. Their high degree of flexibility makes them the ideal helper for a wide variety of applications.

When installing the crane on a column, the pivoting angle is 270°. The crane can be installed freestanding in the room. For a weight of up to 1,000 kg, the Column Slewing Cranes use aluminium crane rails. This guarantees extreme responsiveness. Once a load of more than 1,000 kg is to be lifted, steel crane rails are used.

Application

  • Ergonomic and safe transport of all types of load at the work place
  • Use in combination with hoists such as chain hoists, rope hoists, rope balancers or vacuum lifting devices
  • Flexible integration thanks to column or wall mounting
  • Maximum load of up to 1,000 kg

Product Highlights

  • Outstanding low friction operation thanks to low moving mass
  • High speed operation and positioning accuracy
  • Supports ergonomic operation while reducing strain on workers
  • Large operating range thanks to generous swivel angle
  • Adjustable travel path thanks to variable end stops
  • High quality wear resistant components
  • Modern design with anodized surfaces
  • Designed in accordance with DIN 13001: Hoist class HC3, stress group S1
Documentation

Modular System

(1) Chain hoist

(2) Energy supply

  • Trailing cable or conductor line

(3) Motor protection switch

(4) Anchor-Ready base plate

  • Dimensions: 400 x 400 mm to 950 x 950 mm

(5) Coated steel crane column

  • Overall height: 5,250 mm
  • Lower edge of jib: max. 4,000 mm
  • Alternatively with console for wall mounting

(6) Aluminum pivot bearing

  • Column mounted jib crane swivel angle: 270°
  • Wall mounted jib crane swivel angle: 180°
  • Can be limited

(7) Aluminum jib

  • Length: 2,000 mm to 8,000 mm

Vacuum Lifting Devices

Vacuum lifting devices from Schmalz make it possible to make manual processes ergonomic. Our crane systems are the perfect addition to our vacuum lifting devices. Load capacities of the crane systems are based on the vacuum lifting devices.

Schmalz divides its product portfolio of vacuum lifting devices into vacuum tube lifters of the type Jumbo and vacuum lifting devices of the type VacuMaster. Schmalz can provide you with a complete workplace solution consisting of a crane system and a vacuum lifting device.

Vacuum Tube Lifters Jumbo

  • Move goods weighing up to 300 kg quickly and easily
  • Lifting unit, operating unit, suction pads and vacuum generator configurable
  • Lifting and lowering the load using vacuum

Vacuum Lifting Devices VacuMaster

  • Move heavy loads weghing up to several tons ergonomically and securely
  • Basic modules, operator handles, load beams and suction plates configurable
  • Lifting and lowering the load using a chain hoist