Schmalz

Spare and Wear Parts Vacuum Tube Lifters JumboErgo / Jumbo Sprint

Go directly to the products
Design
  • Vacuum generation, lifting hoses, protective hoses, etc
Technical Data
  • Wide range of spare and wear parts
  • Vacuum generation, lifting hoses, protective hoses, etc

Filter results

Category
Industry sector
Product family

1 - 10 from 302 results

V-RING 63x13 V-65 S NBR

Part no.: 10.07.08.00100

V-ring

Internal diameter d63 (mm)
Length L13 (mm)
MaterialNitrile rubber NBR
V-RING 105x18 V-110 S NBR

Part no.: 10.07.08.00161

V-ring

Internal diameter d105 (mm)
Length L18 (mm)
MaterialNitrile rubber NBR
FLK G1/2-IG G1/2-AG

Part no.: 10.01.03.00175

Flexible suction cup mounting for adaptation to sloping surfaces

Thread G1G1/2"-F
Thread G2G1/2"-M
Operating temperature0 ... 70 °C
VSL 41-35 PVC-PS GR

Part no.: 10.07.09.00010

Hose for vacuum and compressed-air systems

Outside diameter D41 (mm)
Internal diameter d35 (mm)
Length max.50 (m)
Material hosePVC with PVC-spiral
Bending radius min.65 (mm)
Pressure range (operating pressure) [bar]-0.50 ... 0.50 bar
Operating temperature-20 ... 70 °C
Colorgrey
SSD 28-32 ST-VZ

Part no.: 10.07.10.00087

Hose clamp for securing wire-reinforced hoses

Clamping range [mm]28.0 ... 32.0 mm
MaterialSteel
Surfacegalvanised
SSD 35-40 ST-VZ

Part no.: 10.07.10.00018

Hose clamp for securing wire-reinforced hoses

Clamping range [mm]35.0 ... 40.0 mm
MaterialSteel
Surfacegalvanised
DR G1 39/34x2 PA

Part no.: 10.07.08.00025

Sealing ring

forG1
Outside diameter D39 (mm)
Internal diameter d34 (mm)
MaterialPolyamide
SSD 35-40 A2

Part no.: 10.07.10.00088

Hose clamp for securing wire-reinforced hoses

SD 50x140 SEM

Part no.: 10.02.01.00373

Silencer for vacuum generators

DR 468/428x30 PE-55

Part no.: 11.03.13.10772

Sealing ring

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart