Clamping for CNC Machining

The clamping solutions for wood ensure safe and efficient clamping in woodworking. Perfectly matched to the requirements of the industry, the clamping devices for metal and glass help to ensure process-reliable and distortion-free clamping of the workpieces.

When selecting an article in the follwoing product families, watch out for the labeling Schmalz Select.

Clamping equipment for wood

Vacuum Blocks VCBL-K1

  • 1-circuit vacuum systems
  • Hose-free
  • Pre-fixation with guide strips

Vacuum Blocks VCBL-K2

  • 2-circuit vacuum systems
  • Hose-free
  • Pre-fixation to console by means of vacuum

Upper Suction Plates

  • Spare upper suction plates for Schmalz vacuum blocks

Vacuum Blocks VCBL-B

  • Vacuum system for Biesse consoles
  • Hose free with touch valve
  • Pre-fixation in the suction block mounting

Vacuum Blocks VCBL-S

  • Vacuum system for SCM consoles
  • Integrated touch valve
  • Mechanical pre-fixation to the console

Vacuum Blocks VCBL-G-K1

  • Vacuum system for nesting machine tables
  • With a hose connection
  • Target value for operating vacuum: -600 mbar

Vacuum Blocks VCBL-G-K2

  • 2-circuit vacuum system
  • With two hose connections
  • Pre-fixation by means of vacuum

Mechanical Clamps VCMC-K1

  • 1-circuit vacuum systems
  • For frame and window profiles
  • Pre-fixation to console by means of vacuum

Mechanical Clamps VCMC-K2

  • 2-circuit vacuum systems
  • For frame and window profiles
  • Pre-fixation to console by means of vacuum

Adapter-Plates ISAP-K1

  • 1-circuit vacuum systems
  • Mechanical pre-fixation to the console
  • Use of Innospann suction cups

Adapter-Plates ISAP-K2

  • 2-circuit vacuum systems
  • Pre-fixation to console by means of vacuum
  • Use of Innospann suction cups

Innospann Steel-Plate ISST

  • Steel-Plate with vacuum openings
  • For flexible positioning of clamping equipment from the Innospann modular system

Innospann clamping equipment ISCUP/ISMB/ISQB

  • Suitable for ISST, ISAP as well as flat and grid tables
  • Consisting of suction cup and suction block mounting

Multi-Clamp Suction Plates VC-M-SP / VC-M-SPV

  • Suction plate for direct fixing on the workbench
  • Internal or external vacuum generation available

Vacuum block VCBL-R

  • Vacuum system for grid tables
  • Fixation via positioning inserts
  • Integrated touch valve

Aluminum Vacuum Blocks VCBL-A-K1

  • 1-circuit vacuum systems
  • Vacuum block made of aluminum
  • Hose-free with mechanical pre-fixation to the console

Aluminum Vacuum Blocks VCBL-A-K2

  • 2-circuit vacuum systems
  • Vacuum block made of aluminum
  • Hose-free pre-fixation to console by means of vacuum

Clamping equipment for metal and glass

Vacuum block VCBL-GL

  • 2-circuit vacuum systems
  • With two hose connections

Matrix-Plate MPL

  • Clamping system made of high-strength aluminum
  • Adaptable to conventional clamping technology

Vacuum Unit VAGG

  • Mobile vacuum generation and monitoring
  • Suction capacities of 6, 18, 40 and 63 m³/h

Quick-Change Systems for Bystronic Machines

  • Quick-Change systems to be used in glass processing
  • Material and construction designed for adverse wet machining conditions
  • Efficient reduction of set-up time