Gripping and Connecting

Vacuum suction cups and special grippers pick up the workpiece. Thus they form the interface between the vacuum system and the workpiece. The holders and connections link the individual components of the vacuum system.

When selecting an article in the follwoing product families, watch out for the labeling Schmalz Select.

Vacuum Suction Cups

Flat Suction Cups PFYN

  • Diameter: 1 to 200 mm
  • Material: FPM, HT1, NBR, PU, SI
  • Antistatic and non-marking variants

Bellows Suction Cups FSGA (1.5 Folds)

  • Diameter: 2 to 78 mm
  • Material: HT1, NBR, NBR-ESD, NK, SI, SI-AS, SI-MD, SI-HD
  • Connection nipple plugged into elastomer part

Bellows Suction Cups FSG (2.5 Folds)

  • Diameter: 3 to 88 mm
  • Material: HT1, NBR, NBR-AS, NBR-ESD, NK, SI, SI-AS, SI-HD
  • Connection nipple plugged into elastomer part

Bell-Shaped Suction Cups SAX

  • Diameter: 30 to 115 mm
  • Material: ED
  • Vulcanized connection nipple

Bellows Suction Cups SAB (1.5 Folds)

  • Diameter: 22 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Suction Plates SPU

  • Diameter: 100 to 400 mm
  • Material: NBR, SI
  • Support plate made of aluminum

Flat Suction Cups SPF

  • Diameter: 10 mm to 60 mm
  • Material: ED
  • Connection element modular

Bellows Suction Cups SPB1 (1.5 Folds)

  • Diameter: 10 to 80 mm
  • Material: ED
  • Connection element modular

Special Grippers

Magnetic Grippers SGM

  • Diameter: 30 to 70 mm
  • Holding force: 35 to 290 N

Holders and connectors

Spring Plungers FSTE

  • Connection: M3, M5, G1/8” to G1/2”
  • Stroke: 5 to 90 mm
  • Integrated vacuum feed

Flexolink FLK

  • Connection: M10x1.25 to G1/2”
  • Deflection: max. 12°
  • Rubber buffer (vulcanised into position) as a joint

Universal Holders HTR-UNI

  • Mounting thread: M5
  • Connection: G1/4”
Spring Plungers FSTIm
New

Spring Plungers FSTIm

  • Modular suction cup connection
  • Stroke: 5 to 20 mm
  • Internal damping spring
  • With / without anti-rotation guard

Vacuum / Compressed Air Hoses VSL

  • External/internal diameters from 4/2 to 87/75
  • Materials: PA, PE, PU, PVC

Vacuum / Compressed Air Distributors VTR

  • 5-way and 9-way manifolds
  • Connections: G1/8" and G1/4"