
Part no.: 10.01.43.00001
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Industries: Logistics | Packaging
| Valve type | Flow restrictor |
| Nozzle diameter | 1.1 (mm) |
| Length L | 300 (mm) |
| Width B | 130 (mm) |
| Height H | 131.4 (mm) |
| Arrangement | 3R18 |
| Additional function area gripper | 1x control valve vacuum / blow-off |
| Additional function area gripper | Vacuum and pressure switch VSi |
| Design vacuum generator | Ejector module SEP |
| Control valve | Normally open |
| Weight | 2 (kg) |
| Construction vacuum switch | PNP switching |





