Schmalz

Vacuum Area Gripping Systems FEL

Gripping surface (LxW) from 300 x 130 to 800 x 130 mm

Go directly to the products

Low overall height with 16.5 mm base section height enables use in areas with critical interference contours

Low gripper weight, high effective lift capacity and dynamic handling thanks to modular lightweight design

High energy efficiency and low operating costs due to integrated gripper segmentation into individually switchable and controllable zones

High-performance sealing foam with excellent sealing properties and long service life

Sealing foam with quick-change adhesive film for effortless replacement without time-consuming cleaning work

Your Individual Configuration

The vacuum area gripping systems FEL are specially adapted to your applications. Contact us and receive a custom-made offer.

Product Request
Design
  • Aluminum base section (1) with lateral T-slots for sensors as well as integrated air guides for supplying the individual gripping zones (maximum 4 zones); different gripper lengths possible
  • Connection hose couplings (2) for external vacuum generators to supply the individual suction zones
  • Flanged-on area (3) and integrated suction zones (4)
  • Sealing plate (5)
Technical Data
  • Segmentable, low designed universal gripper for energy-efficient handling of different workpieces in confined spaces
  • Dimensions: 300 x 130 to 800 x 130 mm
  • Base section height: 16.5 mm
  • Sealing element: sealing foam
Industries
  • Electronics
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Shape
Length L
Industry sector

1 - 8 from 8 results

FEL SW70 352 3R18 O10 G12 PZ1

Part no.: 10.01.46.00105

Vacuum area gripping system for external vacuum generator, with flow resistors

Industries: Electronics | Universal

Length L352 (mm)
Width B130 (mm)
Height H26.5 (mm)
Shape1x passive zone / 1x suction zone
Length L4144 (mm)
Length L5180 (mm)
Arrangement suction cells3 rows, 18 mm
Material typeFoam open, height 10 mm
Nominal diameter dn12 (mm)
Weight1.2 (kg)
FEL SW60 748 5R18 O10 G12 PZ4

Part no.: 10.01.46.00128

Vacuum area gripping system for external vacuum generator, with flow resistors

Industries: Electronics | Universal

Length L748 (mm)
Width B130 (mm)
Height H26.5 (mm)
Shape1x passive zone / 4x suction zone
Length L4144 (mm)
Length L5144 (mm)
Arrangement suction cells5 rows, 18 mm
Material typeFoam open, height 10 mm
Nominal diameter dn12 (mm)
Weight2.4 (kg)
FEL SW70 550 3R18 O10 G12 PZ4

Part no.: 10.01.46.00131

Vacuum area gripping system for external vacuum generator, with flow resistors

Industries: Electronics | Universal

Length L550 (mm)
Width B130 (mm)
Height H26.5 (mm)
Shape1x passive zone / 4x suction zone
Length L4162 (mm)
Length L590 (mm)
Arrangement suction cells3 rows, 18 mm
Material typeFoam open, height 10 mm
Nominal diameter dn12 (mm)
Weight1.8 (kg)
FEL SW60 352 5R18 O10 G12 PZ1

Part no.: 10.01.46.00117

Vacuum area gripping system for external vacuum generator, with flow resistors

Industries: Electronics | Universal

Length L352 (mm)
Width B130 (mm)
Height H26.5 (mm)
Shape1x passive zone / 1x suction zone
Length L4144 (mm)
Length L5180 (mm)
Arrangement suction cells5 rows, 18 mm
Material typeFoam open, height 10 mm
Nominal diameter dn12 (mm)
Weight1.2 (kg)
FEL SW70 748 3R18 O10 G12 PZ4

Part no.: 10.01.46.00124

Vacuum area gripping system for external vacuum generator, with flow resistors

Industries: Electronics | Universal

Length L748 (mm)
Width B130 (mm)
Height H26.5 (mm)
Shape1x passive zone / 4x suction zone
Length L4144 (mm)
Length L5144 (mm)
Arrangement suction cells3 rows, 18 mm
Material typeFoam open, height 10 mm
Nominal diameter dn12 (mm)
Weight2.4 (kg)
FEL SW60 550 5R18 O10 G12 PZ4

Part no.: 10.01.46.00134

Vacuum area gripping system for external vacuum generator, with flow resistors

Industries: Electronics | Universal

Length L550 (mm)
Width B130 (mm)
Height H26.5 (mm)
Shape1x passive zone / 4x suction zone
Length L4162 (mm)
Length L590 (mm)
Arrangement suction cells5 rows, 18 mm
Material typeFoam open, height 10 mm
Nominal diameter dn12 (mm)
Weight1.8 (kg)
FEL SW60 352 5R18 O10 G12 PZ2

Part no.: 10.01.46.00121

Vacuum area gripping system for external vacuum generator, with flow resistors

Industries: Electronics | Universal

Length L352 (mm)
Width B130 (mm)
Height H26.5 (mm)
Shape1x passive zone / 2x suction zone
Length L4144 (mm)
Length L590 (mm)
Arrangement suction cells5 rows, 18 mm
Material typeFoam open, height 10 mm
Nominal diameter dn12 (mm)
Weight1.2 (kg)
FEL SW70 352 3R18 O10 G12 PZ2

Part no.: 10.01.46.00114

Vacuum area gripping system for external vacuum generator, with flow resistors

Industries: Electronics | Universal

Length L352 (mm)
Width B130 (mm)
Height H26.5 (mm)
Shape1x passive zone / 2x suction zone
Length L4144 (mm)
Length L590 (mm)
Arrangement suction cells3 rows, 18 mm
Material typeFoam open, height 10 mm
Nominal diameter dn12 (mm)
Weight1.2 (kg)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart