FEL SW60 352 5R18 O10 G12 PZ2
Part no.: 10.01.46.00121
Vacuum area gripping system for external vacuum generator, with flow resistors
Industries: Electronics | Universal
| Length L | 352 (mm) |
| Width B | 130 (mm) |
| Height H | 26.5 (mm) |
| Shape | 1x passive zone / 2x suction zone |
| Length L4 | 144 (mm) |
| Length L5 | 90 (mm) |
| Arrangement suction cells | 5 rows, 18 mm |
| Material type | Foam open, height 10 mm |
| Nominal diameter dn | 12 (mm) |
| Weight | 1.2 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| dn | 12 mm |
| H | 26.5 mm |
| H1 | 31.3 mm |
| H2 | 10 mm |
| L | 352 mm |
| L1 | 377.7 mm |
| L2 | 112 mm |
| L3 | 156.5 mm |
| L4 | 144 mm |
| L5 | 90 mm |
| L6 | 90 mm |
| Y1 | 90 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Shape | 1x passive zone / 2x suction zone |
| Material type | Foam open, height 10 mm |
| 100 N | |
| Nozzle diameter | 0.6 mm |
| Arrangement suction cells | 5 rows, 18 mm |
| Number of suction cells | 42 |
| Required suction capacity for pu = -0.3 bar | 113 l/min |
| Weight | 1.2 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation















