- NEW
FEL SW60 352 5R18 O10 G12 PZ1
Part no.: 10.01.46.00117
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L | 352 (mm) |
Width B | 130 (mm) |
Height H | 26.5 (mm) |
Shape | 1x passive zone / 1x suction zone |
Length L4 | 144 (mm) |
Length L5 | 180 (mm) |
Arrangement suction cells | 5 rows, 18 mm |
Material type | Foam O, Height 10 mm |
Nominal diameter dn | 12 (mm) |
Weight | 1.2 (kg) |
Design Data
Design Data

Attribute | Value |
---|---|
B | 130 mm |
dn | 12 mm |
H | 26.5 mm |
H1 | 31.3 mm |
H2 | 10 mm |
L | 352 mm |
L1 | 377.7 mm |
L2 | 112 mm |
L3 | 156.5 mm |
L4 | 144 mm |
L5 | 180 mm |
Y1 | 90 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Shape | 1x passive zone / 1x suction zone |
Material type | Foam O, Height 10 mm |
Saugkraft bei -300 mbar | 110 N |
Nozzle diameter | 0.6 mm |
Arrangement suction cells | 5 rows, 18 mm |
Number of suction cells | 46 |
Required suction capacity for pu = -0.3 bar | 124 l/min |
Weight | 1.2 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation