Schmalz

Basic Ejectors SBP

Suction rate from 8 l/min to 215 l/min

Go directly to the products

Compact, lightweight plastic housing optimized for decentralized vacuum supply in highly dynamic processes

Fine power gradation (six levels) for minimum air consumption

Compact and easy to install, since connections either with thread or plug-in connection

Open, maintenance-friendly silencer

Design
  • One piece housing (2) made of light, impact resistant plastic
  • Connection of compressed air (5) and vacuum (1) with quick action push-in coupling (S01 to S03) or threaded holes (G01 to G03)
  • Open silencer (3)
  • Vacuum generator with single-stage nozzle, available in six power ratings, 0.5 to 2.5 mm
  • Can be fixed horizontally with mounting holes (4) or vertically with the base on a mounting plate
  • Optional mounting with mounting plate and mounting kit on DIN top-hat rails
Technical Data
  • Suction rate up to 215 l/min
  • Max. vacuum: 85 %
  • Plastic housing
Performance Data
Metric
Imperial
23456
SBP360.00580.00800.00875.00850.00
50100200300400500600700800
SBP 050.340.681.562.664.025.848.5413.2225.54
SBP 070.200.380.841.462.243.264.666.8412.56
SBP 100.060.140.300.520.821.301.983.266.56
SBP 150.050.080.160.260.400.600.861.302.54
SBP 200.030.050.090.160.240.340.490.801.74
SBP 250.030.040.070.090.140.200.280.420.99
050100200300400500600700800
SBP 058.006.625.644.743.813.012.281.420.400.10
SBP 0716.1013.6011.379.037.255.633.972.651.100.30
SBP 1037.7033.2030.1026.7023.0018.6014.909.805.201.61
SBP 1571.0065.0060.1052.0044.0036.5029.0020.5011.402.18
SBP 20127.00117.80106.0094.2079.1065.3049.8735.9923.008.36
SBP 25215.00172.00156.10138.70118.5099.1079.3658.9037.2416.24
00000
SBP0.010.020.020.030.03
1,415.842,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SBP 059.6319.2644.1775.32113.83165.37241.83374.35723.21
SBP 075.6610.7623.7941.3463.4392.31131.96193.69355.66
SBP 101.703.968.5014.7223.2236.8156.0792.31185.76
SBP 151.422.274.537.3611.3316.9924.3536.8171.92
SBP 200.851.422.554.536.809.6313.8822.6549.27
SBP 250.851.131.982.553.965.667.9311.8928.03
01.773.537.0610.5914.1217.6521.1824.7128.24
SBP 050.280.230.200.170.130.110.080.050.010.00
SBP 070.570.480.400.320.260.200.140.090.040.01
SBP 101.331.171.060.940.810.660.530.350.180.06
SBP 152.512.292.121.841.551.291.020.720.400.08
SBP 204.484.163.743.332.792.311.761.270.810.30
SBP 257.596.075.514.904.183.502.802.081.310.57
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Nozzle diameter
Degree of evacuation
Suction rate (max.)
Product family
Industry sector

1 - 10 from 12 results

SBP 05 S01 SDA

Part no.: 10.02.01.00563

Basic ejector for universal use

Industries: Universal

Nozzle diameter0.5 (mm)
Additional functionSilencer axial
Degree of evacuation85 (%)
ConnectionHose D4(1)-D4(2)
Optimal operating pressure4.5 (bar)
Suction rate (max.)8 (l/min)
Air consumption suction13.5 (l/min)
SBP 07 S01 SDA

Part no.: 10.02.01.00564

Basic ejector for universal use

Industries: Universal

Nozzle diameter0.7 (mm)
Additional functionSilencer axial
Degree of evacuation85 (%)
ConnectionHose D4(1)-D4(2)
Optimal operating pressure4.5 (bar)
Suction rate (max.)16 (l/min)
Air consumption suction22 (l/min)
SBP 10 S02 SDA

Part no.: 10.02.01.00565

Basic ejector for universal use

Industries: Universal

Nozzle diameter1 (mm)
Additional functionSilencer axial
Degree of evacuation85 (%)
ConnectionHose D6(1)-D8(2)
Optimal operating pressure4.5 (bar)
Suction rate (max.)37.7 (l/min)
Air consumption suction48 (l/min)
SBP 15 S02 SDA

Part no.: 10.02.01.00566

Basic ejector for universal use

Industries: Universal

Nozzle diameter1.5 (mm)
Additional functionSilencer axial
Degree of evacuation85 (%)
ConnectionHose D6(1)-D8(2)
Optimal operating pressure4.5 (bar)
Suction rate (max.)71 (l/min)
Air consumption suction105 (l/min)
SBP 20 S03 SDA

Part no.: 10.02.01.00567

Basic ejector for universal use

Industries: Universal

Nozzle diameter2 (mm)
Additional functionSilencer axial
Degree of evacuation85 (%)
ConnectionHose D8(1)-D10(2)
Optimal operating pressure4.5 (bar)
Suction rate (max.)127 (l/min)
Air consumption suction197 (l/min)
SBP 25 S03 SDA

Part no.: 10.02.01.00568

Basic ejector for universal use

Industries: Universal

Nozzle diameter2.5 (mm)
Additional functionSilencer axial
Degree of evacuation85 (%)
ConnectionHose D8(1)-D10(2)
Optimal operating pressure4.5 (bar)
Suction rate (max.)215 (l/min)
Air consumption suction311 (l/min)
SBP 05 G01 SDA

Part no.: 10.02.01.00599

Basic ejector for universal use

Industries: Universal

Nozzle diameter0.5 (mm)
Additional functionSilencer axial
Degree of evacuation85 (%)
ConnectionM5(1)-M5(2)
Optimal operating pressure4.5 (bar)
Suction rate (max.)8 (l/min)
Air consumption suction13.5 (l/min)
SBP 07 G01 SDA

Part no.: 10.02.01.00600

Basic ejector for universal use

Industries: Universal

Nozzle diameter0.7 (mm)
Additional functionSilencer axial
Degree of evacuation85 (%)
ConnectionM5(1)-M5(2)
Optimal operating pressure4.5 (bar)
Suction rate (max.)16 (l/min)
Air consumption suction22 (l/min)
SBP 10 G02 SDA

Part no.: 10.02.01.00601

Basic ejector for universal use

Industries: Universal

Nozzle diameter1 (mm)
Additional functionSilencer axial
Degree of evacuation85 (%)
ConnectionG1/8"(1)-G1/8"(2)
Optimal operating pressure4.5 (bar)
Suction rate (max.)37.7 (l/min)
Air consumption suction48 (l/min)
SBP 15 G02 SDA

Part no.: 10.02.01.00602

Basic ejector for universal use

Industries: Universal

Nozzle diameter1.5 (mm)
Additional functionSilencer axial
Degree of evacuation85 (%)
ConnectionG1/8"(1)-G1/8"(2)
Optimal operating pressure4.5 (bar)
Suction rate (max.)71 (l/min)
Air consumption suction105 (l/min)

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart