Schmalz

Basic Ejectors SBP-C With Additional Functions

Suction rate from 7 l/min to 215 l/min

Go directly to the products

Lightweight plastic housing optimized for decentralized vacuum supply in highly dynamic processes

Fine power gradation (six levels) for minimum air consumption

Compact and easy to install, since connections either with thread or plug-in connection

Complete solution with valve technology and vacuum monitoring for optimized cycle times

Design
  • Vacuum generator with single-stage nozzle, available in six power ratings, from 0.5 to 2.5 mm incl. silencer (3)
  • Housing made of light, impact resistant plastic
  • Connection of compressed air (6) and vacuum (2) with push-in coupling or threaded connection
  • Basic housing with connection facility for a vacuum switch
  • Optionally available with suction (7) or blow off pulse (8), blow off reservoir (5) (on SBP-C 05 and 07) and vacuum switch (1)
Technical Data
  • Suction rate up to 215 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
  • Integrated valve technology
Performance Data
Metric
Imperial
23456
SBP-C350.00575.00790.00860.00830.00
50100200300400500600700800
SBP-C 050.340.681.562.664.025.848.5413.2225.54
SBP-C 070.200.380.841.462.243.264.666.8412.56
SBP-C 100.060.140.300.520.821.301.983.266.56
SBP-C 150.050.080.160.260.400.600.861.302.54
SBP-C 200.030.050.090.160.240.340.490.801.74
SBP-C 250.020.030.060.090.140.200.280.420.99
050100200300400500600700800
SBP-C 057.006.205.304.503.703.002.201.400.400.10
SBP-C 0716.0013.6011.379.037.255.633.972.651.100.30
SBP-C 1038.0033.2030.1026.7023.0018.6014.909.805.201.61
SBP-C 1570.0065.0060.1052.0044.0036.5029.0020.5011.402.18
SBP-C 20123.00115.00104.0093.0078.0064.0049.0035.5023.008.00
SBP-C 25215.00175.00157.50139.50119.0099.5079.6059.0037.3016.30
00000
SBP-C0.010.020.020.030.02
1,415.842,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SBP-C 059.6319.2644.1775.32113.83165.37241.83374.35723.21
SBP-C 075.6610.7623.7941.3463.4392.31131.96193.69355.66
SBP-C 101.703.968.5014.7223.2236.8156.0792.31185.76
SBP-C 151.422.274.537.3611.3316.9924.3536.8171.92
SBP-C 200.851.422.554.536.809.6313.8822.6549.27
SBP-C 250.570.851.702.553.965.667.9311.8928.03
01.773.537.0610.5914.1217.6521.1824.7128.24
SBP-C 050.250.220.190.160.130.110.080.050.010.00
SBP-C 070.560.480.400.320.260.200.140.090.040.01
SBP-C 101.341.171.060.940.810.660.530.350.180.06
SBP-C 152.472.292.121.841.551.291.020.720.400.08
SBP-C 204.344.063.673.282.752.261.731.250.810.28
SBP-C 257.596.185.564.924.203.512.812.081.320.58
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Nozzle diameter
Degree of evacuation
Suction rate (max.)
Product family
Industry sector

1 - 10 from 44 results

SBP-C 05 S01 NC

Part no.: 10.02.01.00575

Basic ejector "BASE PUMP-controlled" with very light construction

Nozzle diameter0.5 (mm)
Degree of evacuation85 (%)
ConnectionHose D4(1)-D4(2)
Optimal operating pressure4.5 (bar)
Suction rate (max.)7 (l/min)
Air consumption suction14 (l/min)
Control valveNormally closed
SBP-C 07 S01 NC

Part no.: 10.02.01.00576

Basic ejector "BASE PUMP-controlled" with very light construction

Nozzle diameter0.7 (mm)
Degree of evacuation85 (%)
ConnectionHose D4(1)-D4(2)
Optimal operating pressure5.4 (bar)
Suction rate (max.)16 (l/min)
Air consumption suction24 (l/min)
Control valveNormally closed
SBP-C 05 S01 NC AI

Part no.: 10.02.01.00587

Basic ejector "BASE PUMP-controlled" with very light construction

Nozzle diameter0.5 (mm)
Degree of evacuation85 (%)
ConnectionHose D4(1)-D4(2)
Optimal operating pressure4.5 (bar)
Suction rate (max.)7 (l/min)
Air consumption suction14 (l/min)
Control valveNormally closed
Shape compact ejectorsWith blow-off impulse
SBP-C 07 S01 NC AI

Part no.: 10.02.01.00588

Basic ejector "BASE PUMP-controlled" with very light construction

Nozzle diameter0.7 (mm)
Degree of evacuation85 (%)
ConnectionHose D4(1)-D4(2)
Optimal operating pressure5.4 (bar)
Suction rate (max.)16 (l/min)
Air consumption suction24 (l/min)
Control valveNormally closed
Shape compact ejectorsWith blow-off impulse
SBP-C 10 S02 NO A

Part no.: 10.02.01.00589

Basic ejector "BASE PUMP-controlled" with very light construction

Nozzle diameter1 (mm)
Degree of evacuation85 (%)
ConnectionHose D6(1)-D8(2)
Optimal operating pressure4.5 (bar)
Suction rate (max.)35 (l/min)
Air consumption suction48 (l/min)
Control valveNormally open
Shape compact ejectorsBlow-off function
SBP-C 15 S02 NO A

Part no.: 10.02.01.00590

Basic ejector "BASE PUMP-controlled" with very light construction

Nozzle diameter1.5 (mm)
Degree of evacuation85 (%)
ConnectionHose D6(1)-D8(2)
Optimal operating pressure5 (bar)
Suction rate (max.)71 (l/min)
Air consumption suction118 (l/min)
Control valveNormally open
Shape compact ejectorsBlow-off function
SBP-C 20 S03 NO A

Part no.: 10.02.01.00591

Basic ejector "BASE PUMP-controlled" with very light construction

Nozzle diameter2 (mm)
Degree of evacuation85 (%)
ConnectionHose D8(1)-D10(2)
Optimal operating pressure4.5 (bar)
Suction rate (max.)123 (l/min)
Air consumption suction208 (l/min)
Control valveNormally open
Shape compact ejectorsBlow-off function
SBP-C 25 S03 NO A

Part no.: 10.02.01.00592

Basic ejector "BASE PUMP-controlled" with very light construction

Nozzle diameter2.5 (mm)
Degree of evacuation85 (%)
ConnectionHose D8(1)-D10(2)
Optimal operating pressure5.2 (bar)
Suction rate (max.)215 (l/min)
Air consumption suction311 (l/min)
Control valveNormally open
Shape compact ejectorsBlow-off function
SBP-C 05 G01 NC

Part no.: 10.02.01.00611

Basic ejector "BASE PUMP-controlled" with very light construction

Nozzle diameter0.5 (mm)
Degree of evacuation85 (%)
ConnectionM5(1)-M5(2)
Optimal operating pressure4.5 (bar)
Suction rate (max.)7 (l/min)
Air consumption suction14 (l/min)
Control valveNormally closed
SBP-C 07 G01 NC

Part no.: 10.02.01.00612

Basic ejector "BASE PUMP-controlled" with very light construction

Nozzle diameter0.7 (mm)
Degree of evacuation85 (%)
ConnectionM5(1)-M5(2)
Optimal operating pressure5.4 (bar)
Suction rate (max.)16 (l/min)
Air consumption suction24 (l/min)
Control valveNormally closed

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart