Schmalz

  • EFFICIENT

Basic Ejectors SBP-HV / HF With Plastic Main Body

Suction rate up to 309 l/min

Go directly to the products

Powerful but energy-efficient vacuum generation

Air consumption optionally optimized for airtight (HV) or porous (HF) workpieces

Working vacuum is reached very quickly, leakages are safely compensated

Long service intervals, as insensitive to dirt; easy cleaning

Low weight due to plastic main body

Design
  • Lightweight, compact, integrated plastic ejector module (1)
  • Retaining cap SHC for fixing the ejector module (2)
  • Main body SFE (3) made of plastic with mounting holes (4)
  • Compressed air connection (5)
  • Vacuum connection (6)
  • Mounting for optional silencer (7)
Technical Data
  • Suction rate up to 309 l/min
  • For airtight or porous workpieces
  • Main body made of plastics
Performance Data
Metric
Imperial
123456
SBP-HF-2-03-7-KU0.00245.00415.00550.00670.00768.00
SBP-HF-..-06-13-KU0.00318.00540.00690.00750.00770.00
SBP-HF-..-13-22-KU0.00290.00467.00610.00720.00765.00
0100200300400500600700800
SBP-HF 2 03 7 KU15.258.385.133.882.631.500.000.000.00
SBP-HF 2 06 13 KU42.4434.3924.7312.089.095.521.840.000.00
SBP-HF 3 06 13 KU67.2838.0027.0314.009.095.521.840.690.00
SBP-HF 2 13 22 KU175.26143.80102.0066.3344.6724.672.880.000.00
SBP-HF 3 13 22 KU297.60178.30106.1066.3044.7024.702.900.000.00
0100200300400500600
SBP-HF 2 03 7 KU0.000.481.272.514.599.2612.00
SBP-HF 2 06 13 KU0.000.100.270.551.182.013.47
SBP-HF 3 06 13 KU0.000.100.270.551.182.013.47
SBP-HF 2 13 22 KU0.000.040.080.140.230.421.84
SBP-HF 3 13 22 KU0.000.040.080.140.240.461.96
123456
SBP-HV 2 04 7 KU0.00380.00640.00790.00860.00840.00
SBP-HV...07 13 KU0.00365.00650.00840.00860.00860.00
SBP-HV...16 22 KU0.00375.00715.00900.00890.00890.00
0100200300400500600700
SBP-HV 2 04 7 KU13.209.504.403.402.902.301.701.20
SBP-HV 2 07 13 KU42.5033.6025.0013.708.707.304.602.70
SBP-HV 3 07 13 KU76.8039.0026.9016.009.207.605.103.10
SBP-HV 2 16 22 KU159.00137.30112.6081.2050.5025.0017.7011.10
SBP-HV 3 16 22 KU308.80160.00112.6081.2050.5025.0017.7011.10
0100200300400500600700800
SBP-HV 2 04 7 KU0.000.531.342.794.717.1610.6817.7325.00
SBP-HV 2 07 13 KU0.000.090.260.561.222.083.215.099.71
SBP-HV 3 07 13 KU0.000.110.280.531.111.943.014.718.47
SBP-HV 2 16 22 KU0.000.060.090.140.230.400.610.941.49
SBP-HV 3 16 22 KU0.000.040.080.120.210.360.580.901.46
000000
SBP-HF-2-03-7-KU0.000.010.010.020.020.02
SBP-HF-..-06-13-KU0.000.010.020.020.020.02
SBP-HF-..-13-22-KU0.000.010.010.020.020.02
03.537.0610.5914.1217.6521.1824.7128.24
SBP-HF 2 03 7 KU0.540.300.180.140.090.050.000.000.00
SBP-HF 2 06 13 KU1.501.210.870.430.320.190.060.000.00
SBP-HF 3 06 13 KU2.371.340.950.490.320.190.060.020.00
SBP-HF 2 13 22 KU6.195.083.602.341.580.870.100.000.00
SBP-HF 3 13 22 KU10.516.293.752.341.580.870.100.000.00
02,831.685,663.378,495.0511,326.7414,158.4216,990.11
SBP-HF 2 03 7 KU0.0013.5935.9671.08129.97262.21339.80
SBP-HF 2 06 13 KU0.002.837.6515.5733.4156.9298.26
SBP-HF 3 06 13 KU0.002.837.6515.5733.4156.9298.26
SBP-HF 2 13 22 KU0.001.132.273.966.5111.8952.10
SBP-HF 3 13 22 KU0.001.132.273.966.8013.0355.50
000000
SBP-HV 2 04 7 KU0.000.010.020.020.030.02
SBP-HV...07 13 KU0.000.010.020.020.030.03
SBP-HV...16 22 KU0.000.010.020.030.030.03
03.537.0610.5914.1217.6521.1824.71
SBP-HV 2 04 7 KU0.470.340.160.120.100.080.060.04
SBP-HV 2 07 13 KU1.501.190.880.480.310.260.160.10
SBP-HV 3 07 13 KU2.711.380.950.560.320.270.180.11
SBP-HV 2 16 22 KU5.614.853.972.871.780.880.620.39
SBP-HV 3 16 22 KU10.905.653.972.871.780.880.620.39
02,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SBP-HV 2 04 7 KU0.0015.0137.9479.00133.37202.75302.42502.06707.92
SBP-HV 2 07 13 KU0.002.557.3615.8634.5558.9090.90144.13274.96
SBP-HV 3 07 13 KU0.003.117.9315.0131.4354.9385.23133.37239.84
SBP-HV 2 16 22 KU0.001.702.553.966.5111.3317.2726.6242.19
SBP-HV 3 16 22 KU0.001.132.273.405.9510.1916.4225.4941.34
Industries
  • Packaging
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Nozzle diameter
Degree of evacuation
Suction rate (max.)
Product family
Labeling
Industry sector

1 - 10 from 10 results

  • EFFICIENT
SBP HF 2 13 22 KU

Part no.: 10.02.01.01956

Basic ejector for universal use

ShapeHigh flow
Number of stages2
Nozzle diameter1.3 (mm)
Size22
Degree of evacuation61 (%)
Suction rate (max.)175.3 (l/min)
Air consumption suction74 (l/min)
MaterialPlastics
  • EFFICIENT
SBP HF 2 03 7 KU

Part no.: 10.02.01.01953

Basic ejector for universal use

ShapeHigh flow
Number of stages2
Nozzle diameter0.3 (mm)
Size7
Degree of evacuation55 (%)
Suction rate (max.)15.3 (l/min)
Air consumption suction5 (l/min)
MaterialPlastics
  • EFFICIENT
SBP HF 3 06 13 KU

Part no.: 10.02.01.01955

Basic ejector for universal use

ShapeHigh flow
Number of stages3
Nozzle diameter0.6 (mm)
Size13
Degree of evacuation70 (%)
Suction rate (max.)67.3 (l/min)
Air consumption suction18.7 (l/min)
MaterialPlastics
  • EFFICIENT
SBP HV 2 04 7 KU

Part no.: 10.02.01.01958

Basic ejector for universal use

ShapeHigh vacuum
Number of stages2
Nozzle diameter0.4 (mm)
Size7
Degree of evacuation79 (%)
Suction rate (max.)13.2 (l/min)
Air consumption suction6.5 (l/min)
MaterialPlastics
  • EFFICIENT
SBP HF 2 06 13 KU

Part no.: 10.02.01.01954

Basic ejector for universal use

ShapeHigh flow
Number of stages2
Nozzle diameter0.6 (mm)
Size13
Degree of evacuation70 (%)
Suction rate (max.)42.4 (l/min)
Air consumption suction18.7 (l/min)
MaterialPlastics
  • EFFICIENT
SBP HV 2 16 22 KU

Part no.: 10.02.01.01961

Basic ejector for universal use

Industries: Universal | Packaging

ShapeHigh vacuum
Number of stages2
Nozzle diameter1.6 (mm)
Size22
Degree of evacuation90 (%)
Suction rate (max.)159 (l/min)
Air consumption suction103 (l/min)
MaterialPlastics
  • EFFICIENT
SBP HV 3 16 22 KU

Part no.: 10.02.01.01962

Basic ejector for universal use

Industries: Universal | Packaging

ShapeHigh vacuum
Number of stages3
Nozzle diameter1.6 (mm)
Size22
Degree of evacuation90 (%)
Suction rate (max.)308.8 (l/min)
Air consumption suction103 (l/min)
MaterialPlastics
  • EFFICIENT
SBP HV 3 07 13 KU

Part no.: 10.02.01.01960

Basic ejector for universal use

Industries: Universal | Packaging

ShapeHigh vacuum
Number of stages3
Nozzle diameter0.7 (mm)
Size13
Degree of evacuation85 (%)
Suction rate (max.)76.8 (l/min)
Air consumption suction23.5 (l/min)
MaterialPlastics
  • EFFICIENT
SBP HF 3 13 22 KU

Part no.: 10.02.01.01957

Basic ejector for universal use

Industries: Universal | Packaging

ShapeHigh flow
Number of stages3
Nozzle diameter1.3 (mm)
Size22
Degree of evacuation61 (%)
Suction rate (max.)297.6 (l/min)
Air consumption suction74 (l/min)
MaterialPlastics
  • EFFICIENT
SBP HV 2 07 13 KU

Part no.: 10.02.01.01959

Basic ejector for universal use

Industries: Universal | Packaging

ShapeHigh vacuum
Number of stages2
Nozzle diameter0.7 (mm)
Size13
Degree of evacuation85 (%)
Suction rate (max.)42.5 (l/min)
Air consumption suction23.5 (l/min)
MaterialPlastics

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart