Schmalz

Basic Ejectors SEG

Suction rate from 7 l/min to 370 l/min

Go directly to the products

Absolutely wear- and maintenance-free main body with Venturi nozzle and silencer (optional)

Compact and lightweight aluminum design ideal for tight spaces and high dynamics, e.g. on manipulators, robots, feeder systems

Ejector optimized for efficiency, saves compressed air and can be used in many different ways

Design
  • Main body made of anodized aluminum
  • Nozzle system made of brass
  • Plastic silencer (1)
  • Vacuum connection (2)
  • Compressed air connection (3)
Technical Data
  • Suction rate up to 370 l/min
  • Max. vacuum: 85 %
  • Main body made of anodized aluminum
Performance Data
Metric
Imperial
2.533.544.555.56
SEG HS400.00500.00610.00720.00825.00870.00885.00880.00
SEG LS270.00325.00390.00450.00510.00520.00520.00520.00
50100200300400500600700800
SEG 05 HS0.340.761.803.024.556.579.5814.8022.40
SEG 07 HS0.170.360.851.452.183.254.677.3414.60
SEG 10 HS0.090.160.340.590.961.422.033.307.36
SEG 15 HS0.050.070.190.310.480.721.121.703.60
50100200300400500
SEG 20 LS0.010.040.150.260.500.83
SEG 25 LS0.010.030.110.180.330.60
SEG 30 LS0.010.010.060.120.200.40
50100200300400500600700800
SEG 20 HS0.030.050.110.160.240.350.501.081.65
SEG 25 HS0.010.030.060.090.140.200.300.491.10
SEG 30 HS0.010.020.040.060.100.150.210.420.80
050100200300400500600700800
SEG 05 HS7.005.905.104.303.402.601.901.400.500.20
SEG 07 HS14.0011.7010.308.606.805.303.902.801.100.40
SEG 10 HS34.0033.0029.0025.0022.0018.0015.009.006.003.00
SEG 15 HS69.0064.0060.0053.0043.0036.0030.0022.0016.008.00
050100200300400500600700800
SEG 20 HS124.00116.00104.0092.0078.0064.0048.0032.0023.0010.00
SEG 25 HS184.00180.00170.00146.00120.0096.0072.0047.0028.0013.00
SEG 30 HS240.00225.00215.00198.00165.00130.00100.0064.0036.0016.00
050100200300400500
SEG 20 LS170.00155.00138.00100.0075.0046.008.00
SEG 25 LS260.00248.00233.00182.00121.0062.0028.00
SEG 30 LS370.00345.00315.00242.00173.00102.0080.00
00000000
SEG HS0.010.010.020.020.020.030.030.03
SEG LS0.010.010.010.010.020.020.020.02
1,415.842,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SEG 05 HS9.6321.5250.9785.52128.84186.04271.28419.09634.30
SEG 07 HS4.8110.1924.0741.0661.7392.03132.24207.85413.43
SEG 10 HS2.554.539.6316.7127.1840.2157.4893.45208.41
SEG 15 HS1.421.985.388.7813.5920.3931.7148.14101.94
1,415.842,831.685,663.378,495.0511,326.7414,158.42
SEG 20 LS0.281.134.257.3614.1623.50
SEG 25 LS0.280.853.115.109.3416.99
SEG 30 LS0.280.281.703.405.6611.33
1,415.842,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SEG 20 HS0.851.423.114.536.809.9114.1630.5846.72
SEG 25 HS0.280.851.702.553.965.668.5013.8831.15
SEG 30 HS0.280.571.131.702.834.255.9511.8922.65
01.773.537.0610.5914.1217.6521.1824.7128.24
SEG 05 HS0.250.210.180.150.120.090.070.050.020.01
SEG 07 HS0.490.410.360.300.240.190.140.100.040.01
SEG 10 HS1.201.161.020.880.780.640.530.320.210.11
SEG 15 HS2.442.262.121.871.521.271.060.780.560.28
01.773.537.0610.5914.1217.6521.1824.7128.24
SEG 20 HS4.384.093.673.252.752.261.691.130.810.35
SEG 25 HS6.506.356.005.154.243.392.541.660.990.46
SEG 30 HS8.477.947.596.995.824.593.532.261.270.56
01.773.537.0610.5914.1217.65
SEG 20 LS6.005.474.873.532.651.620.28
SEG 25 LS9.188.758.226.424.272.190.99
SEG 30 LS13.0612.1811.128.546.113.602.82
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Nozzle diameter
Degree of evacuation
Suction rate (max.)
Product family
Industry sector

1 - 10 from 22 results

SEG 07 HS SDA

Part no.: 10.02.01.00110

Basic ejector with robust housing for universal use

Industries: Universal

Nozzle diameter0.7 (mm)
ShapeFor high vacuum
Additional functionSilencer axial
Suction rate (max.)14 (l/min)
Air consumption suction21 (l/min)
SEG 10 HS SDA

Part no.: 10.02.01.00111

Basic ejector with robust housing for universal use

Industries: Universal

Nozzle diameter1 (mm)
ShapeFor high vacuum
Additional functionSilencer axial
Suction rate (max.)34 (l/min)
Air consumption suction49 (l/min)
SEG 15 HS SDA

Part no.: 10.02.01.00112

Basic ejector with robust housing for universal use

Industries: Universal

Nozzle diameter1.5 (mm)
ShapeFor high vacuum
Additional functionSilencer axial
Suction rate (max.)69 (l/min)
Air consumption suction102 (l/min)
SEG 20 HS SDA

Part no.: 10.02.01.00113

Basic ejector with robust housing for universal use

Industries: Universal

Nozzle diameter2 (mm)
ShapeFor high vacuum
Additional functionSilencer axial
Suction rate (max.)124 (l/min)
Air consumption suction186 (l/min)
SEG 20 LS SDA

Part no.: 10.02.01.00114

Basic ejector with robust housing for universal use

Industries: Universal

Nozzle diameter2 (mm)
ShapeFor high suction capacity
Additional functionSilencer axial
Suction rate (max.)170 (l/min)
Air consumption suction186 (l/min)
SEG 25 HS SDA

Part no.: 10.02.01.00115

Basic ejector with robust housing for universal use

Industries: Universal

Nozzle diameter2.5 (mm)
ShapeFor high vacuum
Additional functionSilencer axial
Suction rate (max.)184 (l/min)
Air consumption suction275 (l/min)
SEG 25 LS SDA

Part no.: 10.02.01.00116

Basic ejector with robust housing for universal use

Industries: Universal

Nozzle diameter2.5 (mm)
ShapeFor high suction capacity
Additional functionSilencer axial
Suction rate (max.)260 (l/min)
Air consumption suction275 (l/min)
SEG 30 HS SDA

Part no.: 10.02.01.00117

Basic ejector with robust housing for universal use

Industries: Universal

Nozzle diameter3 (mm)
ShapeFor high vacuum
Additional functionSilencer axial
Suction rate (max.)240 (l/min)
Air consumption suction392 (l/min)
SEG 30 LS SDA

Part no.: 10.02.01.00118

Basic ejector with robust housing for universal use

Industries: Universal

Nozzle diameter3 (mm)
ShapeFor high suction capacity
Additional functionSilencer axial
Suction rate (max.)370 (l/min)
Air consumption suction392 (l/min)
SEG 10 HS

Part no.: 10.02.01.00247

Basic ejector with robust housing for universal use

Industries: Universal

Nozzle diameter1 (mm)
ShapeFor high vacuum
Suction rate (max.)34 (l/min)
Air consumption suction49 (l/min)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart