Short suction and blow off times enable shortest cycles in automatic operation
Compact, lightweight plastic main body optimized for systems with extremely high dynamics
Direct mounting on the suction cup is possible with the modular holder system HTS
With silencer
Optional vacuum switch enables the optimization of cycle times
Design
Design

- Main body (1) made of plastic; smallest possible dimensions and low weight
- Silencer (2) made of anodized aluminum
- Compressed air connection for blow off (3) and for suction (4)
- Two holes (5) for connecting to tooling; vacuum connection (6)
- Two M4 mounting screws included in delivery
- Optional with vacuum switch (7) with fixed switching point at 600 mbar, 3 m connection cable and protective cover with pull-relief (SEAC VE-SH)
Technical Data
Technical Data
- Suction rate up to 35 l/min
- Max. vacuum: 85 %
- Main body made of plastics
Performance Data
Performance Data
MetricImperial
| 2.5 | 3 | 3.5 | 4 | 4.5 | 5 | 5.5 | 6 | 6.5 | |
|---|---|---|---|---|---|---|---|---|---|
| SEAC 10 | 541.02 | 650.93 | 779.86 | 862.56 | 883.67 | 879.82 | 874.87 | 870.55 | 865.00 |
| 50 | 100 | 200 | 300 | 400 | 500 | 600 | 700 | 800 | |
|---|---|---|---|---|---|---|---|---|---|
| SEAC 10 | 0.09 | 0.16 | 0.34 | 0.59 | 0.96 | 1.42 | 2.03 | 3.30 | 7.36 |
| 0 | 50 | 100 | 200 | 300 | 400 | 500 | 600 | 700 | 800 | |
|---|---|---|---|---|---|---|---|---|---|---|
| SAEC 10 | 35.00 | 32.00 | 30.00 | 27.00 | 23.50 | 18.00 | 12.00 | 8.00 | 4.50 | 2.00 |
Industries
Industries
- •Automotive
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |