Schmalz

  • EFFICIENT

Vacuum Generators ECBPi

Suction rate up to 12 l/min

Go directly to the products

Integrated ventilation valve for fast and precise depositing

Targeted process monitoring and predictive maintenance through connection via IO-Link

Condition monitoring reduces errors and improves plant availability

NFC interface allows readout and parameterization via smartphone

Improved energy efficiency through automatic adjustment of the suction power

Design
  • Flange adapter plate (1) for mechanical connection to all common cobot models
  • M12 8-pin plug connection or terminal block as digital interface (2) between the ECBPi and the robot
  • NFC interface (3) for conveniently transferring data using a smartphone
  • Flange for gripper connection (4)
Technical Data
  • Max. 12 l/min suction rate
  • Max. vacuum: 75 %
Industries
  • Logistics
  • Metal
  • Packaging
  • Plastics
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
Software

The matching software for this product is available in this section.

SoftwareLanguage
English

Filter results

Pitch diameter D mk1
Suction rate (max.)
Product family
Labeling
Industry sector

1 - 2 from 2 results

  • EFFICIENT
ECBPi 12 24V-DC M12-8

Part no.: 10.03.01.00314

CobotPump for electrical vacuum generation for collaborative robots

Suction rate (max.)12 (l/min)
Rated power13 (W)
Voltage DC24 V - DC
Rated current0.6 (A)
Electrical connectionMale connect M12, 8 pol
Max. vacuum750 (mbar)
Operating temperature5 ... 45 °C
  • EFFICIENT
ECBPi 12 24V-DC TB-8

Part no.: 10.03.01.00364

CobotPump for electrical vacuum generation for collaborative robots

Suction rate (max.)12 (l/min)
Rated power13 (W)
Voltage DC24 V - DC
Rated current0.6 (A)
Electrical connectionTerminal block 8x
Max. vacuum750 (mbar)
Operating temperature5 ... 45 °C

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart