Bellows Suction Cups (Oval)

Bellows suction cups with an oval shape are designed for long and narrow workpieces. Bellows suction cups are used if you need to handle workpieces with different heights, uneven surfaces or even fragile parts.
 

Bellows Suction Cups FSGAO (1.5 Folds)

  • Dimensions: 95 x 40 and 140 x 65 mm
  • Material: VU1
  • Connection plate screwed to elastomer part

Bellows Suction Cups SAOB (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: HT1
  • Connection nipple glued to elastomer part

Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 and 80 x 40 mm
  • Material: HT2
  • Connection nipple glued to elastomer part