Schmalz

Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)

Go directly to the products

Silicone-free special material HT2 is free of LABS and temperature resistant up to 250 °C

Large, structured inner support prevents deep drawing and withstands the highest lateral forces

Soft, flexible sealing lip seals optimally, even on slight unevenness

1.5 folds adapt optimally to curved workpieces and offer very good damping

Design
  • Robust and wear-resistant oval bellows suction cup SAOB made of HT2 with 1.5 folds, single sealing lip and inner support
  • Connection nipple glued to the reinforcing element of the suction cup (very high strength and temperature resistance)
Technical Data
  • Dimensions: 60 x 30 and 80 x 40 mm
  • Material: HT2
  • Connection nipple glued

Filter results

Thread G1
Dimension (LxW)
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z

1 - 6 from 6 results

SAOB 60x30 HT2-65 G3/8-IG

Part no.: 10.01.06.02441

Bellows suction cup (oval) for best dynamics

Dimension (LxW)60 x 30
Suction cup materialG3/8"-F
Material hardness [Shore A]65 (Shore A)
Nipple material
ConnectionG3/8-IG
SAOB 60x30 HT2-65 G1/4-IG

Part no.: 10.01.06.02442

Bellows suction cup (oval) for best dynamics

Dimension (LxW)60 x 30
Suction cup materialG1/4"-F
Material hardness [Shore A]65 (Shore A)
Nipple material
ConnectionG1/4-IG
SAOB 60x30 HT2-65 G1/4-AG

Part no.: 10.01.06.02443

Bellows suction cup (oval) for best dynamics

Dimension (LxW)60 x 30
Suction cup materialG1/4"-M
Material hardness [Shore A]65 (Shore A)
Nipple material
ConnectionG1/4-AG
SAOB 80x40 HT2-65 G3/8-IG

Part no.: 10.01.06.02445

Bellows suction cup (oval) for best dynamics

Dimension (LxW)80 x 40
Suction cup materialG3/8"-F
Material hardness [Shore A]65 (Shore A)
Nipple material
ConnectionG3/8-IG
SAOB 80x40 HT2-65 G1/4-IG

Part no.: 10.01.06.02446

Bellows suction cup (oval) for best dynamics

Dimension (LxW)80 x 40
Suction cup materialG1/4"-F
Material hardness [Shore A]65 (Shore A)
Nipple material
ConnectionG1/4-IG
SAOB 80x40 HT2-65 G1/4-AG

Part no.: 10.01.06.02447

Bellows suction cup (oval) for best dynamics

Dimension (LxW)80 x 40
Suction cup materialG1/4"-M
Material hardness [Shore A]65 (Shore A)
Nipple material
ConnectionG1/4-AG

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart