Schmalz

Suction Plates SUF

Suction area (Ø) from 125 mm to 210 mm

Go directly to the products

Weight reduction by 30 % due to a carrier plate made of reinforced plastic

Sealing ring made of oil and ozone-resistant NBR with optimised friction structure for increased suction and lateral force

Innovative connection between supporting plate and sealing ring simplifies replacement and protects against twisting

Read out product information via NFC interface with the smartphone and carry out replacement procurement

Design
  • Reinforced plastic supporting plate (1)
  • Integrated NFC-interface (2)
  • Replaceable sealing ring (3) with special friction structure (4) and optimized sealing edge
Technical Data
  • Diameter: 125 to 210 mm
  • Material: NBR
  • Reinforced plastic supporting plate
Industries
  • Metal
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
0

Filter results

Thread G1
Size
Suction cup material
Height H
Spring stroke Z
Industry sector
Product family

1 - 6 from 6 results

SUF 125 NBR-60 G1/4-IG

Part no.: 10.01.01.14521

Suction plate (round), universal, for smooth and slightly rough surfaces

Industries: Universal | Metal

Size125
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Suction cup area136 (cm²)
SUF 125 NBR-60 G1/4-IG VRS

Part no.: 10.01.01.14316

Suction plate (round), universal, for smooth and slightly rough surfaces

Industries: Universal | Metal

Size125
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Suction cup area136 (cm²)
containsScrew plug
SUF 160 NBR-60 G1/2-IG VRS

Part no.: 10.01.01.14330

Suction plate (round), universal, for smooth and slightly rough surfaces

Industries: Universal | Metal

Size160
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Suction cup area226 (cm²)
containsScrew plug
SUF 160 NBR-60 G1/2-IG

Part no.: 10.01.01.14522

Suction plate (round), universal, for smooth and slightly rough surfaces

Industries: Universal | Metal

Size160
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Suction cup area226 (cm²)
SUF 210 NBR-60 G1/2-IG VRS

Part no.: 10.01.01.13536

Suction plate (round), universal, for smooth and slightly rough surfaces

Industries: Universal | Metal

Size210
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Suction cup area380 (cm²)
containsScrew plug
SUF 210 NBR-60 G1/2-IG

Part no.: 10.01.01.14523

Suction plate (round), universal, for smooth and slightly rough surfaces

Industries: Universal | Metal

Size210
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Suction cup area380 (cm²)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart