SUF 160 NBR-60 G1/2-IG
Part no.: 10.01.01.14522
Suction plate (round), universal, for smooth and slightly rough surfaces
Industries: Metal | Universal
| Size | 160 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 60 (Shore A) |
| Suction cup area | 226 (cm²) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 130 mm |
| Dmax(S) | 170 mm |
| Dmk | 66.5 mm |
| Ds | 160 mm |
| G1 | G1/2"-F |
| G2 | G1/4"-F |
| G3 | M8-F |
| H | 30 mm |
| L2 | 32.5 mm |
| LG1 | 14 mm |
| LG2 | 11.8 mm |
| LG3 | 11.1 mm |
| Z (Stroke) | 9 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Product family | SUF |
| Size | 160 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 60 Shore A |
| Volume | 176 cm³ |
| Suction force d2 | 790 N |
| Suction force (-600mbar) | 1,200 N |
| Workpiece radius min. (convex) | 400 mm |
| Hose inner diameter (recom.) d | 12 mm |
| Weight | 380 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation





