Schmalz

Bellows Suction Cups SAOB (Oval, 1.5 Folds)

Suction area (LxW) from 60 x 30 mm to 140 x 70 mm

Go directly to the products

Oval design with 1.5 folds for elongated workpieces or stamped and body parts

Large, structured inner support prevents deep drawing and withstands the highest lateral forces even on oily sheets

Wide range of diameters for a large selection of different workpieces

High stiffness of the upper fold provides stability under horizontal forces and lateral acceleration

Design
  • Robust, wear-resistant oval suction cup SAOB made of NBR with 1.5 folds single sealing lip, special slot and inner support
  • Connection nipple glued to the reinforcing element of the suction cup (very high strength)
  • Suction cups available with various connection types
Technical Data
  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part
Industries
  • Automotive
  • Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Dimension (LxW)
Suction cup material
Number of folds
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 28 results

SAOB 60x30 NBR-60 G1/4-AG

Part no.: 10.01.06.00916

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Industries: Automotive | Metal

Dimension (LxW)60 x 30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
Number of folds1.5
SAOB 60x30 NBR-60 G1/4-IG

Part no.: 10.01.06.00891

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Industries: Automotive | Metal

Dimension (LxW)60 x 30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
Number of folds1.5
SAOB 60x30 NBR-60 G3/8-IG

Part no.: 10.01.06.00904

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Industries: Automotive | Metal

Dimension (LxW)60 x 30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG3/8-IG
Number of folds1.5
SAOB 60x30 NBR-60 M10-AG

Part no.: 10.01.06.01024

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Industries: Automotive | Metal

Dimension (LxW)60 x 30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialSteel
ConnectionM10-AG
Number of folds1.5
SAOB 60x30 NBR-60 M14x1.5-AG

Part no.: 10.01.06.01032

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Industries: Automotive | Metal

Dimension (LxW)60 x 30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionM14x1.5-AG
Number of folds1.5
SAOB 60x30 NBR-60 RA

Part no.: 10.01.06.00908

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Industries: Automotive | Metal

Dimension (LxW)60 x 30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionRA
Number of folds1.5
SAOB 60x30 NBR-60 G1/4-IG MOD

Part no.: 10.01.06.04898

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Industries: Automotive | Metal

Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
ConnectionG1/4-IG
Number of folds1.5
SAOB 80x40 NBR-60 G1/4-AG

Part no.: 10.01.06.00918

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Industries: Automotive | Metal

Dimension (LxW)80 x 40
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
Number of folds1.5
SAOB 80x40 NBR-60 G1/4-IG

Part no.: 10.01.06.00893

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Industries: Automotive | Metal

Dimension (LxW)80 x 40
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
Number of folds1.5
SAOB 80x40 NBR-60 G3/8-IG

Part no.: 10.01.06.00906

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Industries: Automotive | Metal

Dimension (LxW)80 x 40
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG3/8-IG
Number of folds1.5

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart