Part no.: 10.01.01.11421
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 45 (Shore A) |
Nipple material | Aluminum |
Connection | G1/4-AG |
Wide range of diameters for a large selection of different workpieces
Large, structured inner support prevents deep drawing and withstands the highest lateral forces even on oily sheets
Soft, flexible sealing lip seals optimally, even on slightly curved surfaces
Optimum adaptation to different workpieces thanks to suction cups with different hardnesses
The matching documentation for this product is available in this section.
Documents | Language |
---|---|
English |
1 - 10 from 86 results
Part no.: 10.01.01.11421
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 45 (Shore A) |
Nipple material | Aluminum |
Connection | G1/4-AG |
Part no.: 10.01.01.10646
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 (Shore A) |
Nipple material | Aluminum |
Connection | G1/4-AG |
Part no.: 10.01.01.11400
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 45 (Shore A) |
Nipple material | Aluminum |
Connection | G1/4-IG |
Part no.: 10.01.01.11426
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 45 (Shore A) |
Nipple material | Aluminum |
Connection | M14x1.5-AG |
Part no.: 10.01.01.10506
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 (Shore A) |
Nipple material | Aluminum |
Connection | G1/4-IG |
Part no.: 10.01.01.11366
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 (Shore A) |
Nipple material | Aluminum |
Connection | G3/8-AG |
Part no.: 10.01.01.11420
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 45 (Shore A) |
Nipple material | Nickel plated |
Connection | G3/8-IG |
Part no.: 10.01.01.10705
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 (Shore A) |
Nipple material | Nickel plated |
Connection | G3/8-IG |
Part no.: 10.01.01.11425
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 45 (Shore A) |
Nipple material | Steel |
Connection | M10-AG |
Part no.: 10.01.01.10713
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 (Shore A) |
Nipple material | Steel |
Connection | M10-AG |