Schmalz

Bellows Suction Cups FGA PVC (1.5 Folds)

Suction area (Ø) from 13 mm to 22 mm

Go directly to the products

1.5 folds offer good damping effect when placed on workpieces

Large effective diameter for high suction force

Soft, flexible sealing lip and lower fold adapt to curved surfaces and unevenness

Rigid upper fold provides high stability during horizontal acceleration

Design
  • Robust and wear-resistant suction cup FGA (2) with 1.5 folds and single sealing lip
  • Very adaptable geometry and soft, flexible material
  • Large effective internal diameter
  • With each nipple family, the replacement cups and nipples (1) can be combined as desired (3)
Technical Data
  • Diameter: 13 to 22 mm
  • Material: PVC (use in the food industry)
Industries
  • Food
  • Logistics
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Size
Nipple family
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 3 from 3 results

FGA 13 PVC-50 N016

Part no.: 10.01.06.01549

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Food | Logistics

Size13
Suction cup materialPolyvinyl chloride PVC
Material hardness [Shore A]50 (Shore A)
Number of folds1.5
FGA 19 PVC-50 N056

Part no.: 10.01.06.01975

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Food | Logistics

Size19
Suction cup materialPolyvinyl chloride PVC
Material hardness [Shore A]50 (Shore A)
Number of folds1.5
FGA 22 PVC-50 N016

Part no.: 10.01.06.01947

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Food | Logistics

Size22
Suction cup materialPolyvinyl chloride PVC
Material hardness [Shore A]50 (Shore A)
Number of folds1.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart