Schmalz

Bellows Suction Cups FSDC

Suction area (Ø) 40 mm

Go directly to the products

Reduced machine maintenance times due to wear resistant and FDA compliant material SI-HD

Reliable handling of food products by using the special material SI-MD, detectable by commercially available metal detectors

Very good adaptation to uneven workpiece contours due to flexible sealing lip

Design
  • Suction cup connection nipple made of FDA compliant aluminium (1)
  • Bellows suction cups with 4.5 folds (2) made of wear resistant SI-HD (FDA compliant) or metal detectable SI-MD (FDA compliant)
  • Flexible sealing lip (3) in conjunction with optimized bellows structure
Technical Data
  • Diameter: 40 mm
  • Material: SI-HD, SI-MD
Industries
  • •Food
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Size
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 4 from 4 results

FSDC 40 SI-HD-65 G1/4-IG

Part no.: 10.01.06.05237

Bellows suction cup (round) for handling bakery products

Industries: Food

Size40
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Material characteristicsFDA
Nipple materialAluminum
ConnectionG1/4-IG
Number of folds4.5
FSDC 40 SI-MD-55 G3/8-AG

Part no.: 10.01.06.05240

Bellows suction cup (round) for handling bakery products

Industries: Food

Size40
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA
Nipple materialAluminum
ConnectionG3/8-AG
Number of folds4.5
FSDC 40 SI-HD-65 G3/8-AG

Part no.: 10.01.06.05238

Bellows suction cup (round) for handling bakery products

Industries: Food

Size40
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Material characteristicsFDA
Nipple materialAluminum
ConnectionG3/8-AG
Number of folds4.5
FSDC 40 SI-MD-55 G1/4-IG

Part no.: 10.01.06.05239

Bellows suction cup (round) for handling bakery products

Industries: Food

Size40
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA
Nipple materialAluminum
ConnectionG1/4-IG
Number of folds4.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart