Bellows Suction Cups SPB2 P (2.5 Folds)

  • Round bellows suction cup with 2.5 folds used for palletizing and depalletizing processes in the packaging industry
  • Handling of packaging materials such as cardboard boxes, rigid and flexible packaging
  • Handling of blister packaging, shrink-wrapped products, plastic bags or trays
  • Used in area gripping systems and "suction cup carpets"; optionally integrated flow resistances to reduce leakage occurring at partial occupancy

Our Highlights...

  • Tool-free installation due to push-in function
  • Flexible, adaptable sealing lip
  • Soft bellows with a large stroke and low restoring force
  • Interlocking of sealing lip and fold due to locking elements
  • Food grade material (FDA conform) Silicone SI

Your Benefits...

  • Quick installation and removal of the suction cups
  • Optimal sealing on cardboard boxes and packaging material as well as on arching, non-rigid surfaces
  • Used in area gripping systems and "suction cup carpets"; damping effect and compensation for height differences
  • Form-locking connection to avoid sliding of the suction cup
  • Direct use in the food industry possible
 

Individual items within the product family Bellows Suction Cups SPB2 P (2.5 Folds)

 

SPB2 20 SI-40 P
SPB2 20 SI-40 P
10.01.06.03125
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
Size: 20
Suction cup material: Silicone SI
Material hardness: 40 °Sh
Number of folds: 2.5
Shape: Push In
SPB2 40 SI-55 P
SPB2 40 SI-55 P
10.01.06.03126
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
Size: 40
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Number of folds: 2.5
Shape: Push In