Schmalz

End-of-Arm Ecosystem MATCH

Any Robot, any Gripper, one Smart System.

MATCH is the appropriate name for the new multifunctional end-of-arm platform for robotics from the two handling specialists Schmalz and Zimmer Group. Equipped with an extensive function portfolio and universal communication interfaces, MATCH is compatible with any lightweight robot, cobot and with all conventional 6-axis robots on the market.

With the new MATCH platform, Schmalz and the Zimmer Group bring together the best of two gripping worlds. And this has resulted in something unique: a modular system with which customers can flexibly implement a wide variety of requirements and applications in robotics. Furthermore, in addition to their concentrated solution expertise, both companies offer a worldwide sales network for support and service.

Go directly to the products
Standardised connection and communication

Suitable for all common lightweight robots, cobots and conventional 6-axis robots

Easy installation

Mechanical connection via quick coupler and parameterization by means of setup wizard

Flexible and future-proof

High flexibility due to extensive portfolio: any robot, any gripper, any end effector

Full process control

Capture, evaluate and visualize value-added data including cloud connection

Your Individual Configuration

The end-of-arm ecosystem MATCH offers the flexibility to design the handling process entirely according to your needs. Thanks to innovative configurators, our sales staff can create a custom-made solution for you in no time at all.

In addition to an offer for your individual product, you will also receive a CAD model.

Request your personal configuration now and contact us!

Configuration Request
Ordering information

Product code

Similar to a part number, the product code is used to uniquely identify product configurations at Schmalz. The product code can be found on the product label or on the quotation or order. Do you have questions about your product or would you like to order a configuration again? Then please have this key ready when you contact Schmalz.

MATCH
M
IOL
3T
ABC00001C
Naming
Code Type
MATCH Match
Master
Code Type
M RMQC (can be omitted if RMQC is not configured)
Inputs and outputs
Code Type
IOL IO-Link
SIO Digital input / output
RS485 RS485 interface
Number of grippers
Code Type
Number + T Number of configured MATCH grippers
Configuration code
Code Type
ABC00001C Individual configuration code
Technical Data
  • Load capacity up to 25 kg
  • Integrated media feed-through (fluidics and electrics)
  • Long service life with >100,000 replacement cycles (hot-plug)
  • Compact design
  • Cobot-suitable design in consideration of ISO TS 15066
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
Functional descriptions
Automated quick-change function

Automated quick-change function

Automated component changes can be made in a storage station or the gripper station without external control.

Manual quick-change function

Manual quick-change function

Manual component changes can be made with just one hand thanks to the ergonomic click system that is integrated in the end effector to be changed.

Electrical interface

Electrical interface

The quick-change system is hot-plug capable and can be changed under voltage during operation. The integrated pin field transmits both load and signal current.

Pneumatic / vacuum interface

Pneumatic / vacuum interface

Four internal and two lateral fluid channels supply connected gripping systems with compressed air or vacuum. The generous dimensioning enables the operation of powerful pneumatic vacuum generators, for example to handle cardboard boxes that suck through.

Mechanical interface

Mechanical interface

The high manufacturing guarantees a long service life (> 100,000 cycles). An anti-rotation device ensures a clearly defined position of the loose part relative to the fixed part and a clearly defined orientation of the end effector in the deposit station.

Integration

The installation of MATCH is extremely simple. The system can be conveniently mounted and set up on the robot flange in just a few steps. Thanks to the support of the common ecosystem with a smart communication module and useful digital services, parameterization is easy from control (Expert Mode, Guided Setup, Monitor of Device, and Comfort app) to cloud connection via the Schmalz Connect Suite intuitively and easily.

Success Stories

Products

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart