- NEW
- EFFICIENT
SCPMb-Q 10 S04 IMP
Part no.: 10.02.02.08332
Mini-pump, compact ejector with improved blow-off performance
Industries: Electronics | Plastics | Universal
| Nozzle size | 1.0 mm |
| Connection | Hose D6(1)-D6(2) |
| Suction rate (max.) | 28 (l/min) |
| Air consumption suction | 45 (l/min) |
| Sound pressure level free | 71 (dB(A)) |
| Pressure range (operating pressure) [bar] | 4.0 ... 6.0 bar |
| Max. vacuum | 870 (mbar) |
| Control valve | Impulse valve |
| Protection type IP | IP 40 (with plug) |
Design Data
Design Data

| Attribute | Value |
|---|---|
| B1 | 12 mm |
| d1 | 6,2 mm |
| d2 | 6,2 mm |
| d3 | 8,7 mm |
| d4 | 4,5 mm |
| H1 | 68,2 mm |
| L1 | 102,6 mm |
| X1 | 22 mm |
| Y1 | 24 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 1.0 mm |
| Control valve | IMP |
| Degree of evacuation | 87 % |
| Suction rate (max.) | 28 l/min |
| Air consumption suction | 45 l/min |
| Max. air consumption blow-off | 64 l/min |
| Max. vacuum | 870 mbar |
| Optimal operating pressure | 4,5 bar |
| Pressure range (operating pressure) [bar] | 4.0 ... 6.0 bar |
| Sound pressure level suction | 72 dB(A) |
| Sound pressure level free | 71 dB(A) |
| Recommended hose internal diameter compressed air | 4 mm |
| Recommended hose internal diameter vacuum | 4 mm |
| Connection | Hose D6(1)-D6(2) |
| Operating temperature | 0 ... 50 °C |
| Weight | 78,2 g |
| Product family | SCPMb-Q |
Performance Data
Performance Data
Documentation
Documentation













