- NEW
- EFFICIENT
SCPXi 15 NC Q 2xM12-5
Part no.: 10.02.02.08165
Compact ejector from the X series with condition monitoring for heavy-duty applications
Industries: Automotive | Glass | Universal
| Electrical connection | 2xConnect M12, 2x5 pol |
| Connection | G3/8"-F |
| Nozzle size | 1.5 mm |
| Control valve | Normally closed |
| Suction rate (max.) | 70 (l/min) |
| Air consumption suction | 115 (l/min) |
| Operation mode | Pressure Control |
| Weight | 0.85 (kg) |
| Communication | IO-Link (Class A) |
| Protection type IP | IP 65 (with plug) |
| Max. vacuum | -850 (mbar) |
Design Data
Design Data

| Attribute | Value |
|---|---|
| B1 | 39 mm |
| d | 5,6 mm |
| G3 | M12x1-M |
| H | 137 mm |
| H1 | 149,5 mm |
| L1 | 168 mm |
| X1 | 89 mm |
| Y1 | 10 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 1.5 mm |
| Degree of evacuation | 85 % |
| Max. vacuum | −850 mbar |
| Operation mode | Pressure Control |
| Communication | IO-Link (Class A) |
| Control valve | Normally closed |
| Suction rate (max.) | 70 l/min |
| Suction rate (max.) | 4,2 m³/h |
| Air consumption suction | 115 l/min |
| Air consumption suction | 6,9 m³/h |
| Max. air consumption blow-off | 320 l/min |
| Air consumption blow-off | 19,2 m³/h |
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Recommended hose internal diameter vacuum | 6 mm |
| Recommended hose internal diameter compressed air | 6 mm |
| Electrical connection | 2xConnect M12, 2x5 pol |
| Protection type IP | IP 65 (with plug) |
| Operating temperature | 0 ... 50 °C |
| Weight | 850 g |
Performance Data
Performance Data
Documentation
Documentation





