- NEW
Part no.: 10.02.01.02142
Inline ejector for vacuum generation directly in the hose
Industries: Universal
| Nozzle size | 05 |
| Connection | Hose D6(1)-D6(2) |
Compact and lightweight basic ejector, ideal for confined spaces
Optional with integrated exhaust duct to reduce the noise level (EA)

The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| Croatian |
The documentation is also fully available in English.
| Documents | Language |
|---|---|
| English |
1 - 6 from 6 results

Part no.: 10.02.01.02142
Inline ejector for vacuum generation directly in the hose
Industries: Universal
| Nozzle size | 05 |
| Connection | Hose D6(1)-D6(2) |

Part no.: 10.02.01.02144
Inline ejector for vacuum generation directly in the hose
Industries: Universal
| Nozzle size | 10 |
| Connection | Hose D6(1)-D6(2) |

Part no.: 10.02.01.02141
Inline ejector for vacuum generation directly in the hose
Industries: Universal
| Nozzle size | 10 |
| Connection | Hose D6(1)-D6(2) |
| Shape compact ejectors | Exhaust duct |

Part no.: 10.02.01.02140
Inline ejector for vacuum generation directly in the hose
Industries: Universal
| Nozzle size | 07 |
| Connection | Hose D6(1)-D6(2) |
| Shape compact ejectors | Exhaust duct |

Part no.: 10.02.01.02143
Inline ejector for vacuum generation directly in the hose
Industries: Universal
| Nozzle size | 07 |
| Connection | Hose D6(1)-D6(2) |

Part no.: 10.02.01.02139
Inline ejector for vacuum generation directly in the hose
Industries: Universal
| Nozzle size | 05 |
| Connection | Hose D6(1)-D6(2) |
| Shape compact ejectors | Exhaust duct |