VEE-CO18-L-G1/8-IG
Part no.: 10.01.36.00022
VEE connector for setting up nodal elements
Industries: Packaging
| Pipe diameter | 18 (mm) |
| Thread G1 | G1/8"-F |
Design Data
Design Data
| Attribute | Value |
|---|---|
| G1 | G1/8"-F |
| H1 | 16,8 mm |
| L | 38 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation