- NEW
EIP 10 S04
Part no.: 10.02.01.02144
Inline ejector for vacuum generation directly in the hose
Industries: Universal
| Nozzle size | 10 |
| Connection | Hose D6(1)-D6(2) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 16,2 mm |
| d | 6 mm |
| G1 | G1/8"-M |
| L | 40,5 mm |
| L2 | 25,5 mm |
| LG1 | 7 mm |
| SW1 | 17 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 1.0 mm |
| Suction rate (max.) | 21 l/min |
| Suction rate (max.) | 1,23 m³/h |
| Degree of evacuation | 89 % |
| Optimal operating pressure | 4 bar |
| Connection | Hose D6(1)-D6(2) |
| Weight | 34,5 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation