STEU 24V-DC NP M8-6 NPN SCPMc
부품 번호.: 10.02.02.05496
Controller
| Voltage DC | 24 V - DC |
| Control valve | Not programmed |
| Pressure range (operating pressure) [bar] | bar |
| Electrical connection | Male connect M8, 6 pole |
| Construction vacuum switch | NPN switching |
| Length L | 76.5 (mm) |
| Width B | 12 (mm) |
| Height H | 24 (mm) |
| Utilization design | Mini compact ejector SCPMc |
| Weight | 11.5 (g) |
기술 데이터
기술 데이터
| 속성 | 값 |
|---|---|
| Control valve | Not programmed |
| Pressure range (operating pressure) [bar] | bar |
| Voltage DC | 24 V - DC |