진공 튜브 리프터 점보에르고
- 평평한 공작물의 동적 핸들링을위한 튜브 리프터 JumboErgo
- 구성 가능한 리프팅 장치, 작동 장치, 흡입 그리퍼 및 진공 발생기
- 공작물을 90 ° 회전 (JumboErgo PSE의 경우 옵션)
- 최대 300kg의 공작물
Vacuum lifters for metal and steel sheets are devices in materials handling that can lift, move and deposit large, heavy and unwieldy metals and steel sheets with the help of a vacuum. Schmalz vacuum lifters for metals and steel sheets are divided into two product groups:
Vacuum Tube Lifter Jumbo
Vacuum Lifting Device VacuMaster
Ergonomics and increased efficiency are among the most important features of vacuum lifters. The innovative design helps to establish ergonomic and health-oriented workplaces. As a result, you can reduce or avoid absences due to illness and thus increase productivity.
Here you will find an overview of which vacuum lifters are suitable for use with metal and steel sheets:
Schmalz vacuum lifters are supplemented by individual crane systems. The aluminum crane systems and jib cranes have been adapted to the lift capacities of the vacuum lifters.