Composite Grippers
Composite grippers are mainly used for handling fragile workpieces. They are operated pneumatically and have an integrated vacuum generator. Due to their high volume flow and the moderate vacuum level, composite grippers are ideally suited for handling fragile components.
Advantages of composite grippers
Secure gripping, also for porous materials or workpiece that only partially cover the suction surface
Short cycle times and accurate positioning
Integrated vacuum generation, including blow-off function
High volume flow
Typical areas of application
Handling of fiber composites, such as carbon fiber reinforced composites
Handling of electrodes, separators and battery cells
Handling of extremely thin, sensitive components
Handling of porous, permeable workpieces
Handling of blank circuit boards