Schmalz

Innovative Valve Technology

Valve type and size can be changed easily and quickly in case of changing requirements.

Check Valves SVK

  • Ball valves integrated in the base section for closing off uncovered suction cells

  • Leak-free integrated, resulting in a higher vacuum as well as improved energy efficiency and holding force

  • Valve film with clover shape for high flow rate and quick picking up and blowing off

  • Proper functioning ensured even with unplaned surfaces

Flow Restrictors SW

  • Valve film with integrated flow restrictors to minimize leakage losses due to uncovered suctions cells

  • Suitable for swiveling operations and high accelerations

  • Different flow diameters available (optional)

Selection Aid

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.
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
Select 포트폴리오를 사용하면 전 세계에서 즉시 사용 가능하고 최적으로 조합할 수 있는 검증된 표준 제품을 신뢰할 수 있습니다. 더 이상 긴 납품 시간과 제품 선택의 불확실성이 없습니다. 빠르고 복잡하지 않으며 전 세계에서 사용 가능한 필요한 진공 부품을 정확하게 찾아보세요.