- Move workpieces up to 300 kg quickly and easily
- Configurable lifting unit, operator handle, vacuum gripper and vacuum generator
- Lifting and lowering the load using vacuum
Manual Handling
Ergonomics and health protection are key issues for companies. Vacuum lifters and crane systems from Schmalz help to make all processes in which goods have to be picked up and moved as health-friendly, health protective and efficient as possible.
In both internal material flow and shipping logistics, goods are moved with high frequency and speed. Manual lifting and transferring activities are extremely stressful for the musculoskeletal system of the employees and hold a high potential for accidents and injuries.
Vacuum lifters from Schmalz are intuitive to operate and versatile. The portfolio includes vacuum tube lifters for dynamic transfer of goods with high cycle frequency and chain hoist-based vacuum lifting devices for particularly heavy loads. Rope balancers are ideal aids for sensitive, precise positioning of loads. As a supplement to the lifting devices, Schmalz offers an extensive range of responsive, hand-operated cranes. They can be flexibly integrated into any infrastructure.
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.







Products
- Move heavy loads up to several tons ergonomically and securely
- Basic module, operating unit, load beams and suction plates configurable
- Lifting and lowering the load using a chain hoist
- Load capacity up to 50 kg
- Mobile solutions for use with various industrial trucks or for flexible use at different locations
- NEW
- Rope balancers are ideal as support for sensitive and precise lifting operations. The sensory detection of the hand force on the control handle enables intuitive control both on the control handle and directly on the workpiece.
- Aluminum crane systems and jib cranes for indoors
- Optimally adjustable to the nominal lift capacity of the vacuum lifters
- Outstanding low-friction operation and low moving mass
Missed the live introduction? The recording is waiting for you!
Experience the live introduction of the Vacuum Tube Lifter JumboFlex and see for yourself the wide range of applications and highlights. Discover the latest innovations in manual handling solutions with us in our live introduction. As a special extra, a surprise awaits you at the end of the live introduction!